제품 게시
Kalis T
Kalis T
Kalis T
    Intra lighting

    Kalis T

    Like a little black dress, for any occasion

    Kalis family range is so universal and flexible, that even with repetition of the same product, individuality and originality can be achieved on projects.

    The basic shape, which allows the creation of infinite patterns, the ability to match and its carefully designed details give Kalis the potential to become one of your favourites.

    사양
    • Light source: High-flux PCB LED modules, mid-power SMD LED, CRI>80/90, MacAdam≤2, 50.000h L80 B10 at 35°C.

      Optic: Satin opal diffuser (SOP) or softlight prismatic optics (DPR) from polycarbonate for direct light. Satin opal polycarbonate diffuser (SOP) for indirect light.

      Body: Extruded aluminium profile, powder coated.

      Ceiling cup: For suspended versions, the ceiling cup and suspension set must be ordered separately (except Kalis 36). Find out more on the technical pages or online product configurator. 

      Control gear: Integrated highly-efficient driver with fixed output (FO) or dimmable (DALI-TD, Casambi). Optional separate switching for direct / indirect versions. 

      Emergency: Emergency kit version with autonomy 1h or 3h. 

      Power supply: 230V 50Hz.

    기술 사양
    • 특징 참조kalis-t
    • 제품군Linear & Systems
    • 제품분류Kalis
    • 유형개체 (단일 개체)
    • 게시일2023-08-18
    • 에디션 넘버1
    • 높이(mm)55
    관련성
    • 주 재료알루미늄
    • 부 재료폴리카보네이트
    • 설계국가슬로베니아
    • 제조국가슬로베니아
    분류
    • BIMobject 카테고리조명 - 천장 설치
    • IFC 분류조명 기구
    • OmniClass 번호23-35 47 11
    • OmniClass 제목Lighting Fixtures