제품 게시
Rylo C
Rylo C
Rylo C
Rylo C
Rylo C
Rylo C
Rylo C
Rylo C
Rylo C
Rylo C
    Intra lighting

    Rylo C

    Extraordinary light comfort

    Rylo is not a common downlight. With its special optics it provides high visual comfort and generates circular light emission.

    It doesn’t show off. The light source is hidden and all you can see is pure light with absolutely no glare. It is universal, perfect for all spaces and projects.

    A luminaire for life

    Clean, timeless design, high visual comfort, perfect fusion with space and minimalistic looks make it a luminaire you will never get tired of.

    사양
    • LED colour: 2700K, CRI>90; 3000K, CRI>90; 3500, CRI>90, 4000K, CRI>90
      Driver:
      DALI, Fixed output, remote
      Luminaire luminous flux:
      433 lm - 1680 lm
      Power:
      7 - 19 W

    기술 사양
    • 특징 참조rylo-c
    • 제품군Linear & Systems
    • 제품분류Rylo
    • 유형개체 (단일 개체)
    • 게시일2025-04-11
    • 에디션 넘버1
    관련성
    • 주 재료Extruded Aluminum
    분류
    • BIMobject 카테고리조명 - 천장 설치
    • IFC 분류조명 기구
    • ETIM 코드EG000030
    • ETIM 이름Accessories for lighting
    • Uniclass 2015 코드EF_70_80
    • Uniclass 2015 설명Lighting
    • CSI 마스터 형식 2014 코드26 51 00
    • CSI 마스터 형식 2014 제목Interior Lighting
    • OmniClass 번호23-35 00 00
    • OmniClass 제목Electrical and Lighting Specific Products and Equipment