제품 게시
Placotherm® Integra 210-mm-arena-APTA-(Glasroc® X)
ISOVER ES

Placotherm® Integra 210-mm-arena-APTA-(Glasroc® X)

Light façade solution for more efficient construction, with ventilated façade fixed to the structure or mortar coating with multi-range paint finishing.

사양
  • Light façade integral solution for more efficient construction, with ventilated façade fixed to the structure or mortar coating with multi-range paint finishing. Placotherm® Integra Façade System is composed by Glasroc® X or Aquaroc® outer plaster or cement boards and coated with Placotherm® Base finishing mortar, waterproofing sheet, sub-structure anchored to the support (THM uprights and THR rails), Isover mineral wool panels with high thermal and acoustic performance with steam barrier, and interior structure with double Placo®Phonique plasterboard for maximum acoustic, fire and robustness performance.

기술 사양
  • 특징 참조Placotherm_Integra_210_mm_arena_APTA_Glasroc_X
  • 제품군Fachada
  • 제품분류Mineral Wool
  • 유형개체 (단일 개체)
  • 게시일2025-08-19
  • 에디션 넘버1
관련성
  • 주 재료회반죽
  • 부 재료광물면
  • 설계국가스페인
  • 제조국가스페인
분류
  • BIMobject 카테고리벽 - 외부 벽
  • IFC 분류벽