제품 게시
ANGLED ROOF DRAIN WITH MESHED FLANGE ROUND PIPES Ø MM 63-75
Italprofili

ANGLED ROOF DRAIN WITH MESHED FLANGE ROUND PIPES Ø MM 63-75

The 87° ANGLED ROOF DRAIN WITH ROUND PIPE AND MESHED FLANGE is an ideal means of attaining continuity between the area being waterproofed and the discharge pipe on flat roofs, terraces, balconies etc.
It has been designed for the use with cementitious and liquid membranes.
사양
  • The angled roof drain with round pipe and meshed flange is available in the following diameters and colours: -Ø mm. 50 - black, grey and ivory -Ø mm. 63 - black, grey and ivory -Ø mm. 75 - black, grey and ivory
기술 사양
  • 특징 참조87-angled_roof_drain_meshed-flange_round-pipes
  • 제품군Waste Water Drains
  • 제품분류ACCESORIES FOR CEMENTITIOUS AND LIQUID MEMBRANES
  • 유형개체 (단일 개체)
  • 게시일2018-07-02
  • 에디션 넘버1
관련성
  • 주 재료고무
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리배관 - 배수
  • IFC 분류파이프 부속
  • ETIM 코드EC002469
  • ETIM 이름Accessories for floor duct