제품 게시
SPECIAL LIGHT DUAL SYSTEM EVOLUTION PAVING SUPPORT
Italprofili

SPECIAL LIGHT DUAL SYSTEM EVOLUTION PAVING SUPPORT

The ADJUSTABLE PAVING SUPPORTS SPECIAL LIGHT DUAL SYSTEM EVOLUTION can be used externally for the installation of raised outdoor floors, both with ceramic finish and decking, thanks to the Dual System Evolution joist.
It is the perfect solution for turning non practicable areas into practicable ones, whether they are waterproofed and not, it also allows for the passage of cables, pipes.
For this reason, raised floors are mainly used in new buildings or in renovation where maximum design and flexibility is required or simply to ease the inspection of the waterproofing layer or any pipes, cables etc.
The adjustable paving supports Special Light Dual System Evolution are produced using only the finest top grade polypropylene and additives, these top quality raw materials ensure its long durability and also increase the load capacity.
사양
  • Supply and installation of adjustable Special Light paving supports Dual System Evolution made of polypropylene, for the realisation of raised floors for exteriors with ceramic, decking or wood. The system consists of: - Special Light paving support Dual System Evolution (threaded base and screw). - Fixed head Special Light Dual System Evolution with quick coupling for the joist. - Aluminium joist Dual System Evolution available in two variations: mm. 62x15 l. 2000 or mm. 62x25 l. 2000. - Non-slip silencer profile Dual System Evolution made of rubber with quick coupling (only for ceramic flooring). - Spacer element Dual System Evolution 2 or 4 mm. (only for ceramic flooring).
기술 사양
  • 특징 참조special-light-dual-system-evolution
  • 제품분류RAISED FLOORS
  • 유형조립식 (다중 개체)
  • 게시일2022-11-17
  • 에디션 넘버1
관련성
  • 주 재료폴리프로필렌
  • 부 재료Extruded Aluminum
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리바닥재 - 바닥 시스템
  • IFC 분류Floor
  • Uniclass 2015 코드EF_30
  • Uniclass 2015 설명Roofs, floor and paving elements