제품 게시
AC631 Swiveling Terminal
IVAR

AC631 Swiveling Terminal

The range of IVAR items includes a wide series of accessories to complete the main product lines. These give the designer the chance to customize the desired product, ensuring high quality standard to suit everyone’s needs. Therefore brackets, boxes, servo motors, inserts, protective caps, accessory valves and fittings, ring nuts, adapters, unions and much more are also available in BIM format.

사양
  • Adjustable terminal for manifolds. The body is made of nickel-plated brass. Gaskets and O-rings: Peroxide EPDM. Maximum fluid temperature: 120°C.Maximum operating pressure: 10 bar. Connections: G 1/2"F x G 1"M x G 1/2"F, G 1/2"F x G 1"M x G 3/8"F.


기술 사양
  • 특징 참조AC631_Swiveling_Terminal
  • 제품군Other
  • 제품분류Other
  • 유형개체 (단일 개체)
  • 게시일2018-07-01
  • 에디션 넘버1
관련성
  • 주 재료놋쇠
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리배관 - 배관
  • IFC 분류분배 플로우 요소
  • ETIM 코드EG000002
  • ETIM 이름Installation pipes/cable protection tubes
  • UNSPSC 이름Plumbing fixtures
  • UNSPSC 코드3018
  • Uniclass 2015 코드Ss_55_70
  • Uniclass 2015 설명Water distribution and supply systems
  • CSI 마스터 형식 2014 코드35 20 13.19
  • CSI 마스터 형식 2014 제목Hydraulic Manifolds
  • OmniClass 번호23-39 21 13 21
  • OmniClass 제목Manifolds
  • CSI 단일 형식 II 코드D20
  • CSI 단일 형식 II 제목PLUMBING
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
비슷한 제품