제품 게시
CI400NR Modular Manifolds Easy Lock
IVAR

CI400NR Modular Manifolds Easy Lock

The modular manifolds EASY LOCK series are characterised mainly by their ability to be connected to each other in an easy and practical way; threads are designed in order that EASY LOCK manifolds can be connected together having an aligned and sealed connection without using any sealing element. Manifolds are only externally nichel plated; therefore, yellow inside, making them suitable for drinking water use. 

They are available in several versions: 

- with manually operated isolation valves (with blue or red hand wheel);

- with manually operated isolation valves (with blue or red hand wheel) and 30° inclined connections;

- plain (with no manually operated isolation valves).

사양
  • Modular plain manifold EASY-LOCK series. Manifolds can be used to supply DHW. The body is made of brass CW617N nickel-plated only externally. Gaskets and O-rings: Peroxide EPDM. Maximum fluid temperature: 100°C. Maximum operating pressure: 10 bar. Main connections: G 3/4"F or G 1"F. Secondary connections: EUROK or 1/2"M or 1/2"M TP (flat seal). Sizes available: from 2 to 4 ways. 

기술 사양
  • 특징 참조CI400NR_Modular_Manifolds_EASY_LOCK
  • 제품군Sanitary System
  • 제품분류Modular Manifolds EASY•LOCK
  • 유형개체 (단일 개체)
  • 게시일2018-05-15
  • 에디션 넘버1
관련성
  • 주 재료놋쇠
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리배관 - 배관
  • IFC 분류분배 플로우 요소
  • ETIM 코드EG000002
  • ETIM 이름Installation pipes/cable protection tubes
  • UNSPSC 이름Plumbing fixtures
  • UNSPSC 코드3018
  • Uniclass 2015 코드Ss_55_70
  • Uniclass 2015 설명Water distribution and supply systems
  • CSI 마스터 형식 2014 코드35 20 13.19
  • CSI 마스터 형식 2014 제목Hydraulic Manifolds
  • OmniClass 번호23-39 21 13 21
  • OmniClass 제목Manifolds
  • CSI 단일 형식 II 코드D20
  • CSI 단일 형식 II 제목PLUMBING