제품 게시
CI586C Stainless Steel Manifolds
IVAR

CI586C Stainless Steel Manifolds

High-thickness AISI 304 stainless steel manifolds are supplied in delivery-return kits, in all the combinations provided for brass manifolds. With 1’’ head fittings and G ¾’’ EUROK branching, they are available from 2 to 13 ways and maintain seamless compatibility with all the accessories provided for brass bar manifolds.

사양
  • Kit made of flow manifold with flow meters/adjusters FLUXER (0-5 l/min), return manifold with isolation valves with protection cap
    for thermostatic insert, brackets, additional connections for filling/drainage valves and air vent valves, EUROK connections. The body is made of AISI 304 stainless steel. Gaskets and O-rings: Peroxide EPDM. Maximum fluid temperature: 90°C. Maximum operating pressure: 10 bar. Main connections: G 1"F. Secondary connections: EUROK. Sizes available: from 2 to 13 ways.

기술 사양
  • 특징 참조CI586C_Stainless_Steel_Manifolds
  • 제품군Manifolds
  • 제품분류Stainless Steel Manifolds
  • 유형개체 (단일 개체)
  • 게시일2018-08-09
  • 에디션 넘버1
관련성
  • 주 재료스테인레스강
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리배관 - 배관
  • IFC 분류분배 플로우 요소
  • ETIM 코드EG000002
  • ETIM 이름Installation pipes/cable protection tubes
  • UNSPSC 이름Plumbing fixtures
  • UNSPSC 코드3018
  • Uniclass 2015 코드Ss_55_70
  • Uniclass 2015 설명Water distribution and supply systems
  • CSI 마스터 형식 2014 코드35 20 13.19
  • CSI 마스터 형식 2014 제목Hydraulic Manifolds
  • OmniClass 번호23-39 21 13 21
  • OmniClass 제목Manifolds
  • CSI 단일 형식 II 코드D20
  • CSI 단일 형식 II 제목PLUMBING