제품 게시
PT5716 T Fitting With Chrome Plated Copper Pipe
IVAR

PT5716 T Fitting With Chrome Plated Copper Pipe

IVARPRESS is an IVAR press fitting studied and tested to be used with B crimper profile.

The geometry of the fitting, designed for ideal coupling between pipe and fitting ensuing pressing, and the windows on the bushing holder, to verify correct insertion of the pipe and two O-rings in peroxide EPDM on each terminal, are all details which help to guarantee the usability and reliability of the product.

The body is made of CW617N nickel-finished brass on the outer surface and yellow for all other parts in contact with fluid in conformity with the latest standards-regulations for drinking water plant. 

Available in a wide range of configurations and sizes.

사양
  • PT5716 - T FITTING WITH CHROME PLATED COPPER PIPE

    Suitable for B clamping profile. Two O-rings in peroxide EPDM. Bushing holder with windows to verify correct insertion of the pipe. Maximum use temperature 120 °C. Maximum operating static pressure: 10 bar.

    Sizes available: IVARPRESS connection from 16x2 mm to 20x2 mm and external copper pipe diameter 15 mm.

기술 사양
  • 특징 참조PT5716_T_Fitting_With_Chrome_Plated_Copper_Pipe
  • 제품군Fittings
  • 제품분류IVARPRESS - Press fittings
  • 유형개체 (단일 개체)
  • 게시일2018-04-23
  • 에디션 넘버1
관련성
  • 주 재료놋쇠
  • 부 재료스테인레스강
  • 설계국가이탈리아
  • 제조국가이탈리아
분류
  • BIMobject 카테고리배관 - 조인트
  • IFC 분류파이프 부속
  • ETIM 코드EG000002
  • ETIM 이름Installation pipes/cable protection tubes
  • UNSPSC 이름Plumbing connectors
  • UNSPSC 코드40141720
  • Uniclass 2015 코드Pr_65_52
  • Uniclass 2015 설명Pipe, tube and fitting products
  • CSI 마스터 형식 2014 코드40 79 00
  • CSI 마스터 형식 2014 제목Miscellaneous Instruments, Calibration Equipment, Instrument Valves, and Fittings
  • OmniClass 번호23-19 25 13 21 17
  • OmniClass 제목Fittings
  • CSI 단일 형식 II 코드C1030
  • CSI 단일 형식 II 제목Fittings
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
비슷한 제품