제품 게시
Modular manifolds EASY-RADIANT
Modular manifolds EASY-RADIANT
Modular manifolds EASY-RADIANT
Modular manifolds EASY-RADIANT
Modular manifolds EASY-RADIANT
    IVAR

    Modular manifolds EASY-RADIANT

    EASY-RADIANT manifolds are specifically designed for radiant heating and cooling systems. Delivery manifold outlets are equipped with flow rate meters/adjusters FLUXER. Return manifold outlets are
    equipped with shut- off valves fitted for thermoelectric actuator and protection cap. EASY-RADIANT manifolds have 3, 4 or 5 outlets. They can be connected with one another in series quickly and easily: thread phasing of the main connections ensures the alignment of the outlets, while an O- ring ensures perfect sealing without using hemp, PTFE or additional sealants. A wide range of IVAR accessories allows customisations according to the needs of the system.

    사양
    • IVAR CI 400 KC: kit composed of delivery EASY-RADIANT modular manifold with flow rate meters/adjusters FLUXER and return EASY-RADIANT modular manifold with shut-off valves fitted for thermoelectric actuator and protection cap. Thread phasing of the main connections ensures the alignment of the outlets in case of connection between more manifolds. Main connections: G 1"M Oring + G 1"F. Outlets: EUROK or M24 x 1.5. Number of outlets: 3, 4, 5. Distance between outlets: 40 mm. Compatible fluids: water or glycol solution (max 30%). Maximum operating temperature: 90 °C. Maximum operating pressure: 10 bar. FLUXER adjustment scale: 0÷5 l/min (on request 0÷2.5 l/min). FLUXER accuracy: ±10%. Manifolds body: CW617N brass. Gaskets and O-ring: peroxidecured EPDM. Headwork for thermostatic control: PPA body; brass control rod; steel pin. Protection cap: ABS.

      IVAR CI 400 FLX: delivery EASY-RADIANT modular manifold with flow rate meters/adjusters FLUXER. Thread phasing of the main connections ensures the alignment of the outlets in case of connection between more manifolds. Main connections: G 1"M O-ring + G 1"F. Outlets: EUROK or M24 x 1.5. Number of outlets: 3, 4, 5. Distance between outlets: 40 mm. Compatible fluids: water or glycol solution (max 30%). Maximum operating temperature: 90 °C. Maximum operating pressure: 10 bar. FLUXER adjustment scale: 0÷5 l/min (on request 0÷2.5 l/min). FLUXER accuracy: ±10%. Manifold body: CW617N brass. Gaskets and O-ring: peroxidecured EPDM.

      IVAR CI 400 VT: return EASY-RADIANT modular manifold with shut-off valves fitted for thermoelectric actuator and protection cap. Thread phasing of the main connections ensures the alignment of the outlets in case of connection between more manifolds. Main connections: G 1"M O-ring + G 1"F. Outlets: EUROK or M24 x 1.5. Number of outlets: 3, 4, 5. Distance between outlets: 40 mm. Compatible fluids: water or glycol solution (max 30%). Maximum operating temperature: 90 °C. Maximum operating pressure: 10 bar. Manifold body: CW617N brass. Gaskets and O-ring: peroxide-cured EPDM. Headwork for thermostatic control: PPA body; brass control rod; steel pin. Protection cap: ABS.

    기술 사양
    • 특징 참조Modular_Manifold_EASY-RADIANT
    • 제품군Manifolds
    • 제품분류Modular Manifolds EASY•RADIANT
    • 유형개체 (단일 개체)
    • 게시일2019-07-19
    • 에디션 넘버1
    관련성
    • 주 재료놋쇠
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리배관 - 배관
    • IFC 분류분배 플로우 요소
    • ETIM 코드EG000002
    • ETIM 이름Installation pipes/cable protection tubes
    • UNSPSC 이름Plumbing fixtures
    • UNSPSC 코드3018
    • Uniclass 2015 코드Ss_55_70
    • Uniclass 2015 설명Water distribution and supply systems
    • CSI 마스터 형식 2014 코드35 20 13.19
    • CSI 마스터 형식 2014 제목Hydraulic Manifolds
    • OmniClass 번호23-39 21 13 21
    • OmniClass 제목Manifolds
    • CSI 단일 형식 II 코드D20
    • CSI 단일 형식 II 제목PLUMBING