제품 게시
ODÉON UP - Bath 180 x 80 cm
Jacob Delafon

ODÉON UP - Bath 180 x 80 cm

별점 4.2/54.2(5 리뷰)
Odéon Up bath - Dimension 180 x 80 cm, - adjustable feet, - neck support, - bath grips (pair), - volume: 250 liters, - comfort : comfortable bathing space thanks to generous inner dimensions, cushion for optimal bathing comfort, - functional : Install with or without chrome handgrips (standard).
사양
  • Bath 180 x 80 cm Collection : ODÉON UP - E6048 Dimensions : 180 x 80 cm Weight : 21,6 kg Material : Acrylic Installation : drop-in Volume : 240/170 Forme : Rectangular Adjustable feet : 120/160 Drain Ø 5,2 cm OPTIONS : pop-up drain with overlap (cable 1 m) E70174, bath screen E4932 With: chrome brass handle, black neck support et adjustable feet Quick clip BOTTOM DIMENSIONS : 128 x 50 cm Avaible with whirlpool system
기술 사양
  • 특징 참조E6048
  • 제품군ODÉON UP
  • 제품분류Bain
  • 유형개체 (단일 개체)
  • 게시일2020-02-19
  • 에디션 넘버1
  • 높이(mm)1800
  • 깊이(mm)800
관련성
  • 주 재료아크릴
  • 설계국가프랑스
  • 순 중량(Kg)21.6
분류
  • BIMobject 카테고리위생 - 욕조 & 스파
  • IFC 분류위생 터미널
  • UNSPSC 이름Sanitary ware
  • UNSPSC 코드301815

지역 가용성

유럽 아프리카