제품 게시
Mondo Ottoman Round Big Back Lounge
JasonL

Mondo Ottoman Round Big Back Lounge

I'm the Mondo Round Big Back Lounge, the comfortable and stylish seat you've been waiting for. Perfect for offices, breakout rooms, reception areas or shared spaces, I provide hours of comfort. Enjoy the support of my soft seat, steel base and fixed arms, and combine me with others to create a larger seating space. Choose from a range of professional colours and fit me in anywhere.

사양
  • Brand Jasonl

    Assembly required Yes

    Height (mm) 820

    Width (mm) 515-1085

    Depth (mm) 600

    Warranty (years) 5

    Maximum load (kg) 120 (1 person)

    Product weight (kg) 60

    Seats (people)1

    Back height (mm) 350

    Back width (mm) 1085

    Seat height (mm) 470

    Seat width (mm) 515

    Seat depth (mm) 450

    Material Fabric

    Frame Steel, powdercoated leg

    Finish Dark grey seat with light grey, light green, light blue back

    Use Suitable for indoor

기술 사양
  • 특징 참조mondo-ottoman-round-big-back-lounge
  • 제품군Sofas and Lounges
  • 제품분류Mondo Office Sogas and Lounges
  • 유형개체 (단일 개체)
  • 게시일2025-09-24
  • 에디션 넘버1
관련성
  • 주 재료직물
분류
  • BIMobject 카테고리가구 - 사무용 의자

지역 가용성

오세아니아