제품 게시
Elbow switch - JCK 108
Elbow switch - JCK 108
Elbow switch - JCK 108
Elbow switch - JCK 108
Elbow switch - JCK 108
    JC Kontakter

    Elbow switch - JCK 108

    The JCK108 is an elbow-operated switch that is essential in the use of automatic door opening systems. It is made of an aluminum concave push plate with contrasting black end caps. It is especially suitable for demanding environments and it offers high resistance against vandalism.

    JCK108 is supplied with two IP67-rated micro switches.

    사양
    • Manufactured in Sweden.

      Material: Aluminum 6060-T6, POM (Acetal plastic).

      Dimensions l/w/d: 245x80x28 mm.

      Microswitch: Standard 2pcs. Normally Open IP67. It can be ordered with 2pcs. Normally Closed IP67.

    기술 사양
    • 특징 참조elbow-switch-jck108
    • 제품군Metal
    • 제품분류Aluminum
    • 유형개체 (단일 개체)
    • 게시일2025-05-26
    • 에디션 넘버1
    • 높이(mm)245
    • 너비(mm)80
    • 깊이(mm)28
    관련성
    • 주 재료알루미늄
    • 부 재료Copolymer
    • 설계국가스웨덴
    • 제조국가스웨덴
    • 순 중량(Kg)0.41
    분류
    • BIMobject 카테고리문 - 문 개폐기
    • IFC 분류문
    • ETIM 코드EC001351
    • ETIM 이름Push button panel door communication
    • Uniclass 2015 코드Pr_75_51_17_66
    • Uniclass 2015 설명Push button switches
    • CSI 마스터 형식 2014 코드40 78 19
    • CSI 마스터 형식 2014 제목Switches and Push Buttons
    • OmniClass 번호23-35 37 49
    • OmniClass 제목Push Button Switches