제품 게시
Elbow switch - JCK 108 600mm
Elbow switch - JCK 108 600mm
Elbow switch - JCK 108 600mm
    JC Kontakter

    Elbow switch - JCK 108 600mm

    JCK108 is a robust elbow switch made of aluminum. The model features a concave pressure plate with contrasting black end caps and is especially suitable for installation in demanding environments.

    JCK108 is supplied with four microswitches (Normally Open IP67).

    사양
    • Manufactured in Sweden.

      Material: Alu.6060-T6, POM Plastic (Acetal plastic).

      Dimensions (L/W/H): 600 x 80 x 28 mm.

      Micro switches: Standard 4 pcs Normally Open IP67. It can be ordered with 4 pcs Normally Closed.

    기술 사양
    • 특징 참조elbow-switch-jck108-600
    • 제품군Metal
    • 제품분류Aluminum
    • 유형개체 (단일 개체)
    • 게시일2025-05-15
    • 에디션 넘버1
    • 높이(mm)600
    • 너비(mm)80
    • 깊이(mm)28
    관련성
    • 주 재료알루미늄
    • 부 재료Copolymer
    • 설계국가스웨덴
    • 제조국가스웨덴
    • 순 중량(Kg)0.96
    분류
    • BIMobject 카테고리문 - 문 개폐기
    • IFC 분류문
    • ETIM 코드EC001351
    • ETIM 이름Push button panel door communication
    • Uniclass 2015 코드Pr_75_51_17_66
    • Uniclass 2015 설명Push button switches
    • CSI 마스터 형식 2014 코드40 78 19
    • CSI 마스터 형식 2014 제목Switches and Push Buttons
    • OmniClass 번호23-35 37 49
    • OmniClass 제목Push Button Switches