제품 게시
Elbow switch - JCK203
Elbow switch - JCK203
Elbow switch - JCK203
Elbow switch - JCK203
    JC Kontakter

    Elbow switch - JCK203

    The JCK203 is a durable elbow switch with a convex pressure plate and tactile grooves as standard. The grooves make it easier for the visually impaired to know where to press to activate the elbow switch. The product comes a white cover and a contrasting dark gray frame. It is delivered with 1 microswitch Normally Open IP67, but can also be ordered with more.

    사양
    • Manufactured in Sweden.

      Material: Recyclable ABS plastic.

      Dimensions (L/W/H): 250x95x25 mm.

      Micro switch: Standard 1 pc Normally Open IP67. It can be ordered with 2 pcs Normally Open or Normally Closed.

    기술 사양
    • 특징 참조elbow-switch-jck203
    • 제품군Plastic
    • 제품분류ABS
    • 유형개체 (단일 개체)
    • 게시일2025-05-26
    • 에디션 넘버1
    • 높이(mm)250
    • 너비(mm)95
    • 깊이(mm)25
    관련성
    • 주 재료ABS
    • 설계국가스웨덴
    • 제조국가스웨덴
    • 순 중량(Kg)0.23
    분류
    • BIMobject 카테고리문 - 문 개폐기
    • IFC 분류문
    • ETIM 코드EC001351
    • ETIM 이름Push button panel door communication
    • Uniclass 2015 코드Pr_75_51_17_66
    • Uniclass 2015 설명Push button switches
    • CSI 마스터 형식 2014 코드40 78 19
    • CSI 마스터 형식 2014 제목Switches and Push Buttons
    • OmniClass 번호23-35 37 49
    • OmniClass 제목Push Button Switches