제품 게시
Elbow switch - JCK205
Elbow switch - JCK205
Elbow switch - JCK205
Elbow switch - JCK205
    JC Kontakter

    Elbow switch - JCK205

    Robust elbow switch in ABS plastic with convex pressure plate and tactile grooves as standard. The grooves make it easier for the visually impaired to know where to press to activate the elbow switch. The model has an aluminum-colored cover and dark gray frame. JCK205 is delivered with 1 microswitch Normally Open IP67, but can also be ordered with more.

    사양
    • Manufactured in Sweden.

      Material: Recyclable ABS plastic.

      Dimensions (L/W/H): 250x95x25 mm.

      Micro switch: Standard 1 pc Normally Open IP67. It can be ordered with 2 pcs Normally Open or Normally Closed.

    기술 사양
    • 특징 참조elbow-switch-jck205
    • 제품군Plastic
    • 제품분류ABS
    • 유형개체 (단일 개체)
    • 게시일2025-05-26
    • 에디션 넘버1
    • 높이(mm)250
    • 너비(mm)95
    • 깊이(mm)25
    관련성
    • 주 재료ABS
    • 설계국가스웨덴
    • 제조국가스웨덴
    • 순 중량(Kg)0.23
    분류
    • BIMobject 카테고리문 - 문 개폐기
    • IFC 분류문
    • ETIM 코드EC001351
    • ETIM 이름Push button panel door communication
    • Uniclass 2015 코드Pr_75_51_17_66
    • Uniclass 2015 설명Push button switches
    • CSI 마스터 형식 2014 코드40 78 19
    • CSI 마스터 형식 2014 제목Switches and Push Buttons
    • OmniClass 번호23-35 37 49
    • OmniClass 제목Push Button Switches