제품 게시
Elbow switch - JCK 255
Elbow switch - JCK 255
Elbow switch - JCK 255
Elbow switch - JCK 255
    JC Kontakter

    Elbow switch - JCK 255

    JCK255 is a 50 mm wide elbow switch made of black-anodized aluminum with white end caps. It has been developed for installation on glass sections built with 50 mm profile systems, as well as in other spaces where space is limited.

    사양
    • Manufactured in Sweden.

      Material: Alu.6060-T6, POM Plastic (Acetal plastic).

      Dimensions, standard version (L/W/H): 245 x 50 x 23 mm.

      Micro switch: Standard 1 pc. Normally Open IP67. It can be ordered with 2 with Normally Open or Normally Closed micro switches.

    기술 사양
    • 특징 참조elbow-switch-jck255
    • 제품군Metal
    • 제품분류Aluminum
    • 유형개체 (단일 개체)
    • 게시일2025-05-26
    • 에디션 넘버1
    • 높이(mm)245
    • 너비(mm)50
    • 깊이(mm)23
    관련성
    • 주 재료알루미늄
    • 부 재료Copolymer
    • 설계국가스웨덴
    • 제조국가스웨덴
    • 순 중량(Kg)0.26
    분류
    • BIMobject 카테고리문 - 문 개폐기
    • IFC 분류문
    • ETIM 코드EC001351
    • ETIM 이름Push button panel door communication
    • Uniclass 2015 코드Pr_75_51_17_66
    • Uniclass 2015 설명Push button switches
    • CSI 마스터 형식 2014 코드40 78 19
    • CSI 마스터 형식 2014 제목Switches and Push Buttons
    • OmniClass 번호23-35 37 49
    • OmniClass 제목Push Button Switches