제품 게시
LYRAPLUS P-TRAP SOFT SEAT COVER
Jika-FI

LYRAPLUS P-TRAP SOFT SEAT COVER

This BIM object is produced in conjunction with Laattapiste - Lyra Plus toilet seat has clear and timeless design by Finnish designer Antti Ylisassi. Lyra Plus combines a high quality at a reasonable price and the value for money at its best. The toilet seats are glazed throughout, including the inside of the pipes, and therefore hygienic. Seat height 43 cm corresponds to modern ergonomic requirements. Toilet seats also have water-saving dual flush. Manufacturer Jika is part of the Roca Group, one of the world's leading manufacturers of sanitary ceramics.
기술 사양
  • 특징 참조SAR1074
  • 제품군Lyraplus
  • 제품분류Toilets
  • 유형개체 (단일 개체)
  • 게시일2013-09-10
  • 에디션 넘버1
  • 높이(mm)850
  • 너비(mm)360
  • 깊이(mm)655
관련성
  • 주 재료자기
  • 부 재료플라스틱
  • 설계국가체코 공화국
  • 제조국가체코 공화국
분류
  • BIMobject 카테고리위생 - 화장실
  • IFC 분류가구
  • UNSPSC 이름Toilets
  • UNSPSC 코드30181505