제품 게시
LYRA PLUS Duroplast WC seat and cover, SlowClose mechanism, antibacterial treatment, plastic hinges
Jika

LYRA PLUS Duroplast WC seat and cover, SlowClose mechanism, antibacterial treatment, plastic hinges

Suitable only for WC combinations Lyra plus. The SlowClose mechanism brings noise down and safety up by decelerating the seat and cover closing speed. In addition the toilet maintenance is facilitated by fast assembly and disassembly of the seat and cover thanks to the “click” system. All duroplast seats by JIKA are produced enriched with permanent antimycotic component. 5-year warranty provided.
기술 사양
  • 특징 참조893381
  • 제품군Lyra Plus
  • 제품분류Seats & Covers
  • 유형개체 (단일 개체)
  • 게시일2019-02-25
  • 에디션 넘버1
  • 높이(mm)50
  • 너비(mm)365
  • 깊이(mm)405
관련성
  • 주 재료플라스틱
  • 설계국가체코 공화국
  • 제조국가슬로바키아
  • 순 중량(Kg)1.8
분류
  • BIMobject 카테고리위생 - Toilet Seats
  • IFC 분류위생 터미널
  • Uniclass 2015 코드Pr_40_20_93_95
  • Uniclass 2015 설명WC seats and covers
  • OmniClass 번호23-31 19 19 17
  • OmniClass 제목Water Closet Seats
  • CSI 단일 형식 II 코드E2010
  • CSI 단일 형식 II 제목Fixed Furnishings

지역 가용성

유럽 아시아 아프리카