제품 게시
AP® Breathing Sheathing
Johns Manville

AP® Breathing Sheathing

Johns Manville AP Breathing Sheathing consists of a uniform closed-cell polyisocyanurate foam core bonded to a coated glass facer on both sides of the board. The semi-vapor-permeable design allows wall assemblies to dry to the exterior, making AP Breathing Sheathing a strong choice in climates and assemblies where vapor profile matters and a fully vapor-impermeable foil-faced board is not desired.

It provides the high R-per-inch of polyiso (R-6.0 at 1 inch) while delivering a continuous layer of exterior insulation that reduces thermal bridging. The board is produced with an EPA-compliant hydrocarbon blowing agent with zero ODP and low GWP, and is widely used in commercial wall assemblies tested to NFPA 285.

사양
  • R-value: R-6.0 per inch. Core: Closed-cell polyiso; Facers: coated glass both sides.

    Semi-vapor-permeable. Fire: ASTM E84 Class A; NFPA 285 tested.

기술 사양
  • 특징 참조ap-breathing-sheathing
  • 제품군Insulation
  • 제품분류Polyiso CI Board
  • 유형개체 (단일 개체)
  • 게시일2026-07-15
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리건축 자재 - 단열