제품 게시
MinWool® Window Wall Insulation
Johns Manville

MinWool® Window Wall Insulation

Johns Manville MinWool Window Wall Insulation is a lightweight, flexible, sound-absorbing, fire-resistant mineral wool batt designed primarily for use in glass and metal window wall systems. It offers superior fire resistance plus excellent thermal and acoustical insulating properties for the framed cavities found in window wall spandrels and shadow boxes.

Made from inorganic basalt fibers, the product is non-combustible, moisture-resistant, and resists the growth of mold and mildew. Its flexible batt form makes it well suited to friction-fit installation between window-wall framing members, where lower density than a full curtainwall product is acceptable.

사양
  • Form: Flexible batt; available unfaced or foil-faced.

    Fire: ASTM E136 non-combustible; melting point >2000°F. Refer to JM data sheet for full thickness / R-value table.

기술 사양
  • 특징 참조minwool-window-wall-insulation
  • 제품군Insulation
  • 제품분류Mineral Wool Batt
  • 유형개체 (단일 개체)
  • 게시일2026-07-15
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리건축 자재 - 단열