제품 게시
YORK® YCIV Air-Cooled Screw Chiller, 150 ton to 400 ton
YORK® YCIV Air-Cooled Screw Chiller, 150 ton to 400 ton

    YORK® YCIV Air-Cooled Screw Chiller, 150 ton to 400 ton

    별점 4.8/54.8(6 리뷰)

    YCIV Variable Speed Drive Screw Chiller150-400 TR (530-1,406 kW)

    The YORK® YCIV Variable Speed Drive Screw Chiller delivers superior control, industry-leading efficiency and quiet operation.

    • Variable Speed Drive Power/Control Panel
    • Semi-hermetic YORK® twin screw compressors
    • Dedicated inverter for each compressor
    사양
    • Industry-leading Efficiency

      At YORK®, we use the best in modern screw compressor design to bring you the YCIV Variable Speed Drive Screw Chiller. This air-cooled screw chiller gives you all the benefits of traditional air-cooled chillers without the compromise – enjoy high energy efficiency, plus a quiet operation that occupants will appreciate. Variable speed drive produces 15-25% annual energy savings, IPLV as high as 15.2 EER, and up to 0.25 kW/TR reduction in energy use when replacing existing chillers.

    기술 사양
    • 특징 참조jci-yciv
    • 제품군Chillers & Heat Pumps - Air Cooled
    • 제품분류Air Cooled Chillers & Heat Pumps
    • 유형개체 (단일 개체)
    • 게시일2012-10-25
    • 에디션 넘버3
    관련성
    • 주 재료아연 도금 강판
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리HVAC - 냉각 장치
    • IFC 분류냉각 장치
    • UNSPSC 이름Air circulators
    • UNSPSC 코드40101602
    • Uniclass 2015 코드Pr_60_60_13
    • Uniclass 2015 설명Chillers and cooling towers
    • OmniClass 번호23-33 21 13 21
    • OmniClass 제목Screw Chillers
    • CSI 단일 형식 II 코드D3090
    • CSI 단일 형식 II 제목Other HVAC Systems & Equipment

    지역 가용성

    북미
    미국
    캐나다