제품 게시
YORK® VRF Ducted Medium Static Indoor Unit Variable Refrigerant Flow
YORK® VRF Ducted Medium Static Indoor Unit Variable Refrigerant Flow
YORK® VRF Ducted Medium Static Indoor Unit Variable Refrigerant Flow
YORK® VRF Ducted Medium Static Indoor Unit Variable Refrigerant Flow
YORK® VRF Ducted Medium Static Indoor Unit Variable Refrigerant Flow

    YORK® VRF Ducted Medium Static Indoor Unit Variable Refrigerant Flow

    HVAC Systems that deliver optimum comfort and unparalleled efficiencyGet to know VRF
    While other HVAC systems operate on a more rigid full-on or full-off schedule, Variable Refrigerant Flow (VRF) systems deliver refrigerant at variable rates and exact amounts to spaces that need it, meeting the heating and cooling needs of the building with increased precision and efficiency.

    Superior technology means savings for you
    Our VRF systems use an orbiting scroll to maximize the compression process, ultimately operating with greater efficiency than other VRF systems and conventional HVAC units. That translates to savings for building owners.Benefits for buildings and budgetsEfficiency
    Buildings rarely require 100% capacity of their HVAC systems. While adjusting to heating and cooling requirements for each space, our VRF technology allows the system to run at reduced speeds, saving energy and money.

    Simultaneous heating and cooling
    Our 3-pipe system heats and cools simultaneously, allowing the system to quickly and accurately cater to the way most buildings perform throughout the day.

    Space savings
    Because our VRF systems deliver comfort with refrigerant through small pipes, they use about half of the ceiling space required for conventional HVAC unit ductwork, allowing greater architectural freedom.

    Scalability
    With the modular design of our VRF, systems can efficiently control climate in nearly any space from a small, single office to a high-rise building.
    사양
    • -High-efficiency DC fan motor -Multiple fan speed settings -Up to .32 WG static pressure -Bottom access for easy service and troubleshooting -Built-in condensate pump
    기술 사양
    • 특징 참조york-yidm
    • 제품군Ductless - Variable Refrigerant Flow Systems (VRF)
    • 제품분류Indoor Units
    • 유형개체 (단일 개체)
    • 게시일2017-03-01
    • 에디션 넘버1
    분류
    • BIMobject 카테고리HVAC - 공기 조화