제품 게시
CUN - Barbecue 3 burners
CUN - Barbecue 3 burners
CUN - Barbecue 3 burners
CUN - Barbecue 3 burners
    Jokodomus

    CUN - Barbecue 3 burners

    별점 4.3/54.3(26 리뷰)

    The outdoor kitchen by JOKODOMUS

    The CUN modular system by JOKODOMUS is flexible and dynamic; the single modules can be combined to form either a line or a compact block.

    The gas barbecue grill with 3 stainless steel cast burners sport each 6,2 kW power. Heat plate and heat spreader are of stainless steel. The grease drawer is full sized. 2x open and 1x closed griddle of cast iron. Ignition system: Piezo. The stainless steel lid is double layered and insulated  and has a thermometer. The grill can be either mounted as a build in solution, or be will be suspended "like a bridge" between two modules of the series CUN. Finally it can be placed on a cart of the series CUN and moved independently. Important: In order to open the lid the grill needs a minimum distance of 11 cm from the wall.

    In a holiday home by the lake, the kitchen might be outdoors, for casual cooking with the entire family. It can be on the roof terrace when you are having drinks with friends. Or simply in your garden.

    Choose from the CUN series with teppanyaki, barbeque grill, sink, Big Green Egg, fridge, storage ...

    사양
    • The CUN modular system by JOKODOMUS is flexible and dynamic; the single modules can be combined to form either a line or a compact block.

    기술 사양
    • 특징 참조cun-barbecue-3-burners
    • 제품군Kitchen
    • 제품분류Barbecue 3 burners
    • 유형개체 (단일 개체)
    • 게시일2020-04-28
    • 에디션 넘버1
    관련성
    • 주 재료스테인레스강
    • 부 재료스테인레스강
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리주방 - 주방 가구
    • IFC 분류가구