제품 게시
JI SF Wall 1000 (Microrib profile)
JI SF Wall 1000 (Microrib profile)
JI SF Wall 1000 (Microrib profile)
JI SF Wall 1000 (Microrib profile)
JI SF Wall 1000 (Microrib profile)
JI SF Wall 1000 (Microrib profile)
JI SF Wall 1000 (Microrib profile)
JI SF Wall 1000 (Microrib profile)
JI SF Wall 1000 (Microrib profile)
JI SF Wall 1000 (Microrib profile)
    Joris Ide

    JI SF Wall 1000 (Microrib profile)

    JI SF Wall 1000 (Microrib profile) is an insulating panel with secret-fixings. This cladding panel can be installed both vertically and horizontally. The sandwich panel consists of a lightly profiled outer steel sheet, a core of polyisocyanurate (PIR) foam without harmful CFC-HCFC compounds, and a lightly profiled inner steel sheet. These walls are a suitable solution for your projects in the agricultural, industrial, and commercial sectors.

    기술 사양
    • 특징 참조ji-sf-wall-1000-microrib-profile
    • 제품군PIR Wall Panels
    • 제품분류PIR Wall Panels
    • 유형건축 자재
    • 게시일2025-03-18
    • 에디션 넘버1
    • 높이(mm)60
    • 너비(mm)1000
    • 깊이(mm)2500
    관련성
    • 주 재료2C Polyurethane
    • 설계국가벨기에
    • 제조국가벨기에
    • 순 중량(Kg)11.42
    분류
    • BIMobject 카테고리벽 - 샌드위치 패널