제품 게시
CLEMAN Adjustable Standard Paving Riser Pedestal
CLEMAN Adjustable Standard Paving Riser Pedestal
CLEMAN Adjustable Standard Paving Riser Pedestal
CLEMAN Adjustable Standard Paving Riser Pedestal
CLEMAN Adjustable Standard Paving Riser Pedestal
    JOUPLAST

    CLEMAN Adjustable Standard Paving Riser Pedestal

    Height-adjustable riser pedestal designed for tiled, ceramic or slab terraces intended for pedestrian use. The CLEMAN® range allows you to prepare the site by pre-setting the riser pedestals using the driver bit, use the screw adjuster to set the riser pedestal height, and carry out the final millimetres of adjustment using the special adjustment wrench.

    Heights :

    • 28/40 mm
    • 40/55 mm
    • 55/80 mm
    • 80/130 mm
    • 130/230 mm
    사양
      • CLEMAN® offers 3 options: pre-setting using the driver bit, using the screw adjuster to set the riser pedestal height and using the adjustment wrench to adjust the riser pedestal height.
      • Optimised side cladding: 2 supports integrated into the base flange.
      • Acoustic damper included.
      • Quick and easy to fit.
    기술 사양
    • 특징 참조cleman-adjustable-standard-paving-riser-pedestal
    • 유형개체 (단일 개체)
    • 게시일2026-06-24
    • 에디션 넘버1
    관련성
    • 주 재료폴리프로필렌
    • 설계국가프랑스
    • 제조국가프랑스
    분류
    • BIMobject 카테고리바닥재 - 바닥 시스템
    • Uniclass 2015 코드Ss_30_42_32_30
    • Uniclass 2015 설명External floor tiling systems
    • OmniClass 번호23-15 17 11
    • OmniClass 제목Flooring Specialties and Accessories

    지역 가용성

    유럽
    독일
    벨기에
    스위스
    스페인
    영국
    프랑스