제품 게시
Essentiel Adjustable Paving Riser Pedestal
Essentiel Adjustable Paving Riser Pedestal
Essentiel Adjustable Paving Riser Pedestal
Essentiel Adjustable Paving Riser Pedestal
Essentiel Adjustable Paving Riser Pedestal
    JOUPLAST

    Essentiel Adjustable Paving Riser Pedestal

    Height-adjustable riser pedestal designed for tiled, ceramic or slab terraces intended for pedestrian use. Located beneath tile corners at each intersection, it allows air to circulate freely, prevents rising damp and leaves space for cable and pipe runs. By removing the need for arduous earthmoving and joints, it makes the whole process of terrace and patio construction easier. The manual screw adjuster enables precise height adjustment. Hot tubs can also be installed on rise pedestals using the PROFILDECK solution.

    Heights : 

    • 8/20 mm
    • 10 mm
    • 20/30 mm
    • 20/40 mm
    • 40/60 mm
    • 50/80 mm
    • 80/140 mm
    • 140/230 mm
    사양
      • Millimetre-accurate manual height adjustment using the screw adjuster: no other tools are required.
      • Complies with French technical standard DTU 43.1.
      • Quick and easy to install.
    기술 사양
    • 특징 참조essentiel-adjustable-paving-riser-pedestal
    • 유형개체 (단일 개체)
    • 게시일2026-06-24
    • 에디션 넘버1
    관련성
    • 주 재료폴리프로필렌
    • 설계국가프랑스
    • 제조국가프랑스
    분류
    • BIMobject 카테고리바닥재 - 바닥 시스템
    • Uniclass 2015 코드Ss_30_42_32_30
    • Uniclass 2015 설명External floor tiling systems
    • OmniClass 번호23-15 17 11
    • OmniClass 제목Flooring Specialties and Accessories

    지역 가용성

    유럽
    독일
    벨기에
    스위스
    스페인
    영국
    프랑스