제품 게시
Ash Black Copper
Kährs

Ash Black Copper

This striking, black-stained single-strip ash floor from the Shine Collection features copper metallic highlights in the pores for a dramatic effect. Four-sided micro-bevelling at the edges ensures a classic, full plank look and feel. Each board is carefully brushed to bring out the character of the grain and highlight the natural texture of the wood. The high-gloss lacquer finish adds lustre, giving the floor a polished appearance while protecting the wood from daily wear.
사양
  • Kährs 15 mm High gloss lacquer Microbevelled 4-sided 151N8AAKC8KW240
기술 사양
  • 특징 참조ashblackcopper586690
  • 제품군Kährs Supreme
  • 제품분류Shine Collection
  • 유형개체 (단일 개체)
  • 게시일2018-03-28
  • 에디션 넘버1
  • 높이(mm)15
  • 너비(mm)2420
  • 깊이(mm)187
관련성
  • 주 재료나무
  • 제조국가스웨덴
분류
  • BIMobject 카테고리바닥재 - 나무 바닥
  • IFC 분류Floor
  • Uniclass 2015 코드Ss_30_20_90
  • Uniclass 2015 설명Wood and composite unit flooring systems
  • CSI 마스터 형식 2014 코드09 60 00
  • CSI 마스터 형식 2014 제목Flooring
  • OmniClass 번호23-15 17 13 11
  • OmniClass 제목Wood Flooring
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
비슷한 제품

별점 3.1/5 3.1 (8)