제품 게시
Oak Backa
Kährs

Oak Backa

The deep amber hue of this 3-strip oak floor from the Götaland Collection is subtly enhanced by charcoal knots and cracks, creating a classic yet luxurious expression. Occasional saw marks accentuate the floor’s natural appearance. Each board is meticulously hand-scraped and carefully brushed to bring out the character of the grain and highlight the texture of the timber. Four-sided bevelling at the edges ensures a classic full plank look and feel.
사양
  • Kährs 15 mm Oil Bevelled 4-sided Handscraped Brushed Saw Marks 153N66EK02KW240
기술 사양
  • 특징 참조oakbacka595958
  • 제품군Kährs Original
  • 제품분류Götaland Collection
  • 유형개체 (단일 개체)
  • 게시일2017-05-02
  • 에디션 넘버1
  • 높이(mm)15
  • 너비(mm)2419
  • 깊이(mm)196
관련성
  • 주 재료오크
  • 제조국가스웨덴
분류
  • BIMobject 카테고리바닥재 - 나무 바닥
  • IFC 분류Floor
  • Uniclass 2015 코드Ss_30_20_90
  • Uniclass 2015 설명Wood and composite unit flooring systems
  • CSI 마스터 형식 2014 코드09 60 00
  • CSI 마스터 형식 2014 제목Flooring
  • OmniClass 번호23-15 17 13 11
  • OmniClass 제목Wood Flooring
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
비슷한 제품

별점 3.1/5 3.1 (8)