제품 게시
Oak Chevron Light brown Frame board
Kährs

Oak Chevron Light brown Frame board

The lightly smoked finish this on this ready-to-install, patterned oak board from the Chevron Collection enriches its warm toffee hue and brings a modern expression to its traditional look. Each board is carefully brushed to bring out the character of the grain and highlight the natural texture of the wood. Partial handcrafting gives each board its unique appearance, while micro-bevelling enhances the iconic geometric design.
사양
  • Kährs 15 mm Oil Brushed Microbevelled 4-sided Light Smoked 151XADEKWJKW190
기술 사양
  • 특징 참조oakchevronlightbrown595745
  • 제품군Kährs ID
  • 제품분류Chevron Collection
  • 유형개체 (단일 개체)
  • 게시일2017-05-02
  • 에디션 넘버1
  • 높이(mm)15
  • 너비(mm)1900
  • 깊이(mm)148
관련성
  • 주 재료오크
분류
  • BIMobject 카테고리바닥재 - 나무 바닥
  • IFC 분류Floor
  • Uniclass 2015 코드Ss_30_20_90
  • Uniclass 2015 설명Wood and composite unit flooring systems
  • CSI 마스터 형식 2014 코드09 60 00
  • CSI 마스터 형식 2014 제목Flooring
  • OmniClass 번호23-15 17 13 11
  • OmniClass 제목Wood Flooring
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
비슷한 제품

별점 3.1/5 3.1 (8)