제품 게시
Oak Shore
Kährs

Oak Shore

The mineral grey notes in this single-strip oak floor from the Lux Collection are awash with subtle earth tones, eloquently complemented by the ultra-matt lacquer finish. Four-sided micro-bevelling at the edging ensures a classic fullplank look and feel. Each board is carefully brushed to perfection to enhance the natural character of the grain. The ultra-matt lacquer finish enhances the natural variations in the wood, creating the impression of newly sawn timber. This effectively eliminates glare while protecting the floor from daily wear.
사양
  • Kährs 15 mm Ultra Matt Lacquer Microbevelled 4-sided Brushed 151N8AEKE4KW240
기술 사양
  • 특징 참조oakshore596430
  • 제품군Kährs Original
  • 제품분류Lux Collection
  • 유형개체 (단일 개체)
  • 게시일2017-05-02
  • 에디션 넘버1
  • 높이(mm)15
  • 너비(mm)2420
  • 깊이(mm)187
관련성
  • 주 재료오크
  • 제조국가스웨덴
분류
  • BIMobject 카테고리바닥재 - 나무 바닥
  • IFC 분류Floor
  • Uniclass 2015 코드Ss_30_20_90
  • Uniclass 2015 설명Wood and composite unit flooring systems
  • CSI 마스터 형식 2014 코드09 60 00
  • CSI 마스터 형식 2014 제목Flooring
  • OmniClass 번호23-15 17 13 11
  • OmniClass 제목Wood Flooring
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
비슷한 제품

별점 3.1/5 3.1 (8)