제품 게시
Oak Tower Oil
Kährs

Oak Tower Oil

This warm-white stained, single-strip oak floor from the Habitat Collection features a muted colour palette and long planks, which add depth to its clean expression. Four-sided bevelling at the edges ensures a classic full plank look and feel. Each board is carefully brushed to bring out the character of the grain and highlight the natural texture of the wood.
사양
  • Kährs 7 mm Oil Microbevelled 4-sided Brushed 37101AEKF0KW180
기술 사양
  • 특징 참조oaktower586408
  • 제품군Kährs Linnea
  • 제품분류Habitat Collection
  • 유형개체 (단일 개체)
  • 게시일2017-05-02
  • 에디션 넘버1
  • 높이(mm)7
  • 너비(mm)1810
  • 깊이(mm)150
관련성
  • 주 재료오크
  • 제조국가스웨덴
분류
  • BIMobject 카테고리바닥재 - 나무 바닥
  • IFC 분류Floor
  • Uniclass 2015 코드Ss_30_20_90
  • Uniclass 2015 설명Wood and composite unit flooring systems
  • CSI 마스터 형식 2014 코드09 60 00
  • CSI 마스터 형식 2014 제목Flooring
  • OmniClass 번호23-15 17 13 11
  • OmniClass 제목Wood Flooring
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
비슷한 제품

별점 3.1/5 3.1 (8)