제품 게시
ARCADIA OUTDOOR DUAL-ZONE REFRIGERATORS
ARCADIA OUTDOOR DUAL-ZONE REFRIGERATORS
ARCADIA OUTDOOR DUAL-ZONE REFRIGERATORS

    ARCADIA OUTDOOR DUAL-ZONE REFRIGERATORS

    The most powerful and efficient outdoor refrigeration line available. Proven to keep foods safe and fresh, maintaining the set internal temperature, even in scorching heats up to 110°F. The entire collection features more insulation and more power than industry standards, for advanced efficiency. Forced- air cooling guarantees uniform temperatures inside each unit, and vibration dampening and UV protection help preserve delicate wines and keep beer fresh. Built to live outdoors all-year-long, including throughout the deepest winters. Available in oiled ipe wood and powder-coated stainless steel. 

    기술 사양
    • 특징 참조arcadia-dual-zone-refrigerator
    • 제품군Outdoor Kitchen Appliances
    • 제품분류Arcadia Series Refrigeration
    • 게시일2021-07-27
    • 에디션 넘버1
    관련성
    • 주 재료스테인레스강
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리주방 - 주방 가전