제품 게시
MEISTERSTÜCK CENTRO DUO OVAL Whirl with AIRMASSAGE SOUL 
1800 x 800 x 485
MEISTERSTÜCK CENTRO DUO OVAL Whirl with AIRMASSAGE SOUL 
1800 x 800 x 485
    KALDEWEI

    MEISTERSTÜCK CENTRO DUO OVAL Whirl with AIRMASSAGE SOUL 1800 x 800 x 485

    Leave the stress of everyday life behind: The KALDEWEI SOUL wellness system ensures relaxation and inner peace with its bubbling air flow. The sparkling, preheated air bubbles ensure a gentle, soothing skin massage. The gentle caressing of the air stimulates the nerve fibre ends of the skin. This produces the unique feeling of floating weightlessly in the water. The particularly flat and efficient floor nozzles of the SOUL air system fit elegantly into the bathtub made of high-quality steel enamel and are always hygienic thanks to the integrated, automatic cleaning program and the blow-dry system. In this way, the relaxation is maintained, even after the whirl experience has finished.
    기술 사양
    • 특징 참조1128Soul
    • 제품군Spa
    • 제품분류Whirls
    • 유형개체 (단일 개체)
    • 게시일2022-05-19
    • 에디션 넘버1
    관련성
    • 주 재료
    • 부 재료Enamel
    • 설계국가독일
    • 제조국가독일
    분류
    • BIMobject 카테고리위생 - 욕조 & 스파
    • IFC 분류가구 요소
    • UNSPSC 이름Bathtubs
    • UNSPSC 코드30181501