제품 게시
CLASSIC DUO OVAL freestanding 1700 X 750 X 430
CLASSIC DUO OVAL freestanding 1700 X 750 X 430
CLASSIC DUO OVAL freestanding 1700 X 750 X 430
CLASSIC DUO OVAL freestanding 1700 X 750 X 430
CLASSIC DUO OVAL freestanding 1700 X 750 X 430
CLASSIC DUO OVAL freestanding 1700 X 750 X 430
CLASSIC DUO OVAL freestanding 1700 X 750 X 430
CLASSIC DUO OVAL freestanding 1700 X 750 X 430
CLASSIC DUO OVAL freestanding 1700 X 750 X 430
CLASSIC DUO OVAL freestanding 1700 X 750 X 430
    KALDEWEI

    CLASSIC DUO OVAL freestanding 1700 X 750 X 430

    Modell No.113-7

    Minimalism and pure elegance are the hallmarks of this bathtub family. The oval shape, the special depth of 42 cm as well as the two identical backrests and central waste outlet ensure that two people can bathe in an extremely pleasant and comfortable way. The panelling, which is perfectly matched to the bathtub, consistently compliments the shape of this model. Thanks to the colour combination options, modern design can be brought to life in the room.

    기술 사양
    • 특징 참조113-7
    • 제품군Bathtubs
    • 제품분류Bathtubs
    • 유형개체 (단일 개체)
    • 게시일2022-01-25
    • 에디션 넘버1
    • 높이(mm)420
    • 너비(mm)750
    • 깊이(mm)1700
    관련성
    • 주 재료철
    • 부 재료Enamel
    • 설계국가독일
    • 제조국가독일
    • 순 중량(Kg)78
    분류
    • BIMobject 카테고리위생 - 욕조 & 스파
    • IFC 분류가구 요소
    • UNSPSC 이름Bathtubs
    • UNSPSC 코드30181501