제품 게시
CENTRO DUO OVAL Whirl with COMBIMASSAGE BODY & SOUL 
1700 x 750 x 485
CENTRO DUO OVAL Whirl with COMBIMASSAGE BODY & SOUL 
1700 x 750 x 485
    KALDEWEI

    CENTRO DUO OVAL Whirl with COMBIMASSAGE BODY & SOUL 1700 x 750 x 485

    The KALDEWEI BODY & SOUL wellness system combines the elements of water and air for the perfect massage experience. Powerful jets of water loosen muscles, tendons and joints, while sparkling, preheated air bubbles stimulate the skin. The focus is on personal enjoyment: The whirl program can be individually adjusted with the addition of air. In this way the beneficial effect arrives exactly where it is needed. The side nozzles can be individually aligned to the body, special nozzles specifically treat the back and feet. On request, the side and floor nozzles can be selected separately and be adjusted in their intensity. Forget the hustle and bustle of everyday life and immerse yourself in the relaxing power of air and water. The nozzles for air and water massage from BODY & SOUL fit elegantly into the bathtub made of high-quality steel enamel and are always hygienic thanks to the integrated automatic cleaning program. In this way, the relaxation is maintained, even after the whirl experience has finished.
    기술 사양
    • 특징 참조127-1BodySoul
    • 제품군Spa
    • 제품분류Whirls
    • 유형개체 (단일 개체)
    • 게시일2022-05-19
    • 에디션 넘버1
    관련성
    • 주 재료철
    • 부 재료Enamel
    • 설계국가독일
    • 제조국가독일
    분류
    • BIMobject 카테고리위생 - 욕조 & 스파
    • IFC 분류가구 요소
    • UNSPSC 이름Bathtubs
    • UNSPSC 코드30181501