제품 게시
CENTRO DUO  Whirl with AQUAMASSAGE FULL BODY 
1800 x 800 x 485
KALDEWEI

CENTRO DUO  Whirl with AQUAMASSAGE FULL BODY 1800 x 800 x 485

New energy with the power of water: The KALDEWEI FULL BODY wellness system pampers you with an intensive massage using powerful water jets. Whether after working hard or a demanding work-out – the massage relieves tension, loosens the connective tissue and promotes blood circulation in the body. The water jets are enriched with air and work deep into the skin. This ensures an intense feeling of well-being. For individual enjoyment, the side jets can be aimed directly at different parts of the body. In addition, special nozzles treat the back and feet in a targeted manner. The intensity of the massage can be adjusted individually. The nozzles for the water massage of FULL BODY fit elegantly into the bathtub made of high-quality steel enamel and are always hygienic thanks to the integrated, automatic cleaning program. In this way, the relaxation is maintained, even after the whirl experience has finished.
기술 사양
  • 특징 참조133FullBody
  • 제품군Spa
  • 제품분류Whirls
  • 유형개체 (단일 개체)
  • 게시일2022-05-19
  • 에디션 넘버1
관련성
  • 주 재료철
  • 부 재료Enamel
  • 설계국가독일
  • 제조국가독일
분류
  • BIMobject 카테고리위생 - 욕조 & 스파
  • IFC 분류가구 요소
  • UNSPSC 이름Bathtubs
  • UNSPSC 코드30181501