제품 게시
NEXSYS 900x900x16
NEXSYS 900x900x16
NEXSYS 900x900x16
    KALDEWEI

    NEXSYS 900x900x16

    Model No. 2612:

    NEXSYS – a completely revolutionary concept; there is no quicker and easier way to fit a floor-level shower surface with waste channel. Because NEXSYS is not simply a shower surface but rather a complete, installation-ready system. The components are already connected and can be installed immediately – including integrated waste channel and sturdy sloping support element. Therefore, to describe NEXSYS as a small revolution would be an understatement.

    기술 사양
    • 특징 참조2612
    • 제품군Showers
    • 제품분류Showers
    • 유형개체 (단일 개체)
    • 게시일2018-11-05
    • 에디션 넘버1
    • 높이(mm)16
    • 너비(mm)900
    • 깊이(mm)900
    관련성
    • 주 재료철
    • 부 재료Enamel
    • 설계국가독일
    • 제조국가독일
    분류
    • BIMobject 카테고리위생 - Shower trays
    • IFC 분류가구 요소
    • UNSPSC 이름Sanitary ware
    • UNSPSC 코드301815