제품 게시
NEXSYS 1000x1200x22 Mod. 2619
KALDEWEI

NEXSYS 1000x1200x22 Mod. 2619

NEXSYS – a completely revolutionary concept; there is no quicker and easier way to fit a floor-level shower surface with waste channel. Because NEXSYS is not simply a shower surface but rather a complete, installation-ready system. The components are already connected and can be installed immediately – including integrated waste channel and sturdy sloping support element. Therefore, to describe NEXSYS as a small revolution would be an understatement.

기술 사양
  • 특징 참조2619
  • 제품군Showers
  • 제품분류Showers
  • 유형개체 (단일 개체)
  • 게시일2018-11-05
  • 에디션 넘버1
  • 높이(mm)22
  • 너비(mm)1200
  • 깊이(mm)1000
관련성
  • 주 재료
  • 부 재료Enamel
  • 설계국가독일
  • 제조국가독일
분류
  • BIMobject 카테고리위생 - Shower trays
  • IFC 분류가구 요소
  • UNSPSC 이름Sanitary ware
  • UNSPSC 코드301815