제품 게시
CALIMA 1000x1000 Mod. 3216
KALDEWEI

CALIMA 1000x1000 Mod. 3216

CALIMA made of SolidLite is the innovative shower surface for modern bathrooms. Equipped with Invisible Grip as standard, it offers maximum showering comfort and impresses with its elegant finish. It can be installed flush with the floor or almost flush with the floor in modern bathrooms. The elegant shower surface can be accessed from three sides without a threshold and has an invisible water edge. The subtle slope at the edge makes it easy to attach a shower cubicle or partition wall. The round drain is located in the centre of the front and is bordered by a striking edge towards the wall. The sharp corner radii emphasise the contemporary design. It is available in 44 dimensions and 5 KALDEWEI Coordinated Colours.


기술 사양
  • 특징 참조3216
  • 제품군Showers
  • 제품분류Showers
  • 유형개체 (단일 개체)
  • 게시일2025-10-13
  • 에디션 넘버1
  • 높이(mm)20
  • 너비(mm)1000
  • 깊이(mm)1000
관련성
  • 주 재료철
  • 부 재료Enamel
  • 설계국가독일
  • 제조국가독일
  • 순 중량(Kg)25.7
분류
  • BIMobject 카테고리위생 - 욕조 & 스파
  • IFC 분류가구 요소
  • UNSPSC 이름Sanitary ware
  • UNSPSC 코드301815