제품 게시
ALUVIA 900x1600 Mod. 3265
ALUVIA 900x1600 Mod. 3265
    KALDEWEI

    ALUVIA 900x1600 Mod. 3265

    ALUVIA, made from the innovative material SOLIDLITE, is the premium shower surface for timelessly elegant bathrooms. The purist design impresses with its flat surface, which can be accessed from all four sides without any thresholds. The standard equipment with Invisible Grip guarantees special stability. The flush-mounted square drain is located at the front and features the innovative K-CLICK'N'CLEAN opening mechanism with hair trap function for particularly easy removal and cleaning. The ALUVIA is sound-insulating thanks to SOLIDLITE and provides a pleasantly quiet and relaxing shower experience.

    기술 사양
    • 특징 참조3265
    • 제품군Showers
    • 제품분류Showers
    • 유형개체 (단일 개체)
    • 게시일2025-10-12
    • 에디션 넘버1
    • 높이(mm)20
    • 너비(mm)1600
    • 깊이(mm)900
    관련성
    • 주 재료
    • 부 재료Enamel
    • 설계국가독일
    • 제조국가독일
    • 순 중량(Kg)41.7
    분류
    • BIMobject 카테고리위생 - 욕조 & 스파
    • IFC 분류가구 요소
    • UNSPSC 이름Sanitary ware
    • UNSPSC 코드301815