제품 게시
SANIFORM PLUS  Whirl with AQUAMASSAGE BODY 
1700 x 750 x 410
KALDEWEI

SANIFORM PLUS Whirl with AQUAMASSAGE BODY 1700 x 750 x 410

New energy with the power of water: The KALDEWEI BODY wellness system pampers you with an intensive massage using powerful water jets. Whether after working hard or a demanding work-out – the massage relieves tension, loosens the connective tissue and promotes blood circulation in the body. The water jets are enriched with air and work deep into the skin. This ensures an intense feeling of well-being. For individual enjoyment, the side jets can be aimed directly at different parts of the body.
기술 사양
  • 특징 참조373-1Body
  • 제품군Spa
  • 제품분류Whirls
  • 유형개체 (단일 개체)
  • 게시일2022-05-19
  • 에디션 넘버1
관련성
  • 주 재료철
  • 부 재료Enamel
  • 설계국가독일
  • 제조국가독일
분류
  • BIMobject 카테고리위생 - 욕조 & 스파
  • IFC 분류가구 요소
  • UNSPSC 이름Bathtubs
  • UNSPSC 코드30181501