제품 게시
ZIRCON WITH SUPPORT 800x800 Mod. 600-2
ZIRCON WITH SUPPORT 800x800 Mod. 600-2
    KALDEWEI

    ZIRCON WITH SUPPORT 800x800 Mod. 600-2

    Clear design, large footprint, little space required. There are many reasons to start the day with the ZIRKON. For example, the elegant quadrant shape, which enables intelligent installation even in the tightest of spaces. And of course, this shower tray with a waste positioned on the side is available in many sizes and several depths. Thanks to the large number of different dimensions, the ZIRKON shower tray fits easily into any room.
    기술 사양
    • 특징 참조600-2
    • 제품군Showers
    • 제품분류Showers
    • 유형개체 (단일 개체)
    • 게시일2026-04-17
    • 에디션 넘버1
    • 높이(mm)35
    • 너비(mm)800
    • 깊이(mm)800
    관련성
    • 주 재료
    • 설계국가독일
    • 제조국가독일
    • 순 중량(Kg)17.2
    분류
    • BIMobject 카테고리위생 - 욕조 & 스파
    • IFC 분류가구 요소
    • UNSPSC 이름Sanitary ware
    • UNSPSC 코드301815