제품 게시
ARRONDO WITH APRON 900x900 Mod. 880-1
ARRONDO WITH APRON 900x900 Mod. 880-1
    KALDEWEI

    ARRONDO WITH APRON 900x900 Mod. 880-1

    The ARRONDO has a fine sense of proportions and aesthetics. This quadrant shower tray impresses with its minimalist design language based on the successful dialog between the basic geometric shapes of the circle and square. Comfort is not neglected either, because the ARRONDO offers an exceptionally large standing area for plenty of freedom of movement when showering. Available in four dimensions as well as with shaped cover.
    기술 사양
    • 특징 참조880-1
    • 제품군Showers
    • 제품분류Showers
    • 유형개체 (단일 개체)
    • 게시일2026-04-17
    • 에디션 넘버1
    • 높이(mm)65
    • 너비(mm)900
    • 깊이(mm)900
    관련성
    • 주 재료
    • 부 재료Enamel
    • 설계국가독일
    • 제조국가독일
    • 순 중량(Kg)24.3
    분류
    • BIMobject 카테고리위생 - 욕조 & 스파
    • IFC 분류가구 요소
    • UNSPSC 이름Sanitary ware
    • UNSPSC 코드301815