제품 게시
Acoustic heterogeneous PVC resilient flooring tiles and planks
KALEI

Acoustic heterogeneous PVC resilient flooring tiles and planks

Heterogeneous resilient floor coverings vinyl based, with a specific layer for acoustic improvement, supplier in the form of tiles or planks.

These floor coverings comply with standard NF EN 651/NF EN ISO 11638 ou NF EN 652 ou NF EN ISO 26986.

According to the classification resulting from the NF EN ISO 10874 standard based on requirements relating to the areas of use as well as the intensity of use, these products can be classified for use :

- 23 (Heavy Domestic) and 31 (Moderate Commercial) for U2s products

- 33 (Heavy Commercial) and 42 (General Light Industrial) for U3 products

- 34 (Very Heavy Commercial) for U4 products

The UPEC classification is a durability classification based on its usage for the French market.

사양
  • Construction data :

    • Mass weight (in g/m2) : between 2000 - 5000
    • Total thickness (in mm) : between 2 – 5.5
    • Wear layer thickness (in mm) : between 0.3 – 1.2
    • Residual static indentation (in mm) : less than 0.2
    • Castor chair resistance : conform
    • Emission COV (in µg/m³) : less than 250
    • Impact sound insulation (in dB) : between 15 – 25

기술 사양
  • 특징 참조PVC-Heterogene-acoustique-en-dalles-et-lames
  • 제품군Flooring
  • 제품분류PVC flooring
  • 유형개체 (단일 개체)
  • 게시일2023-03-10
  • 에디션 넘버1
관련성
  • 주 재료PVC
  • 설계국가프랑스
분류
  • BIMobject 카테고리바닥재 - Vinyl
  • IFC 분류슬라브
  • OmniClass 번호23-15 17 15 13
  • OmniClass 제목Plastic Flooring

지역 가용성

유럽
프랑스

비슷한 제품