제품 게시
Dovetail and puzzle type PVC resilient flooring
KALEI

Dovetail and puzzle type PVC resilient flooring

Homogeneous or compact and heterogeneous resilient floor coverings vinyl based, supplied in the form of tiles or planks dovetail or puzzle type.

These floor coverings comply with standard NF EN ISO 10581 or NF EN ISO 10582.

According to the classification resulting from the NF EN ISO 10874 standard based on requirements relating to the areas of use as well as the intensity of use, these products can be classified for use :

- 33 (Heavy Commercial) and 42 (General Light Industrial) for U3 products

- 34 (Very Heavy Commercial) and 43 (Strong Light Industrial) for U4 products

The UPEC classification is a durability classification based on its usage for the French market.

사양
    • Mass weight (in g/m2) : between 6500 - 13000
    • Total thickness (in mm) : between 4 - 11
    • Wear layer thickness (in mm) : between 0.5 – 2.5
    • Residual static indentation (in mm) : less than 0.1
    • Castor chair resistance : conform
    • Emission COV (in µg/m³) : less than 250
    • Impact sound insulation (in dB) : between 2 – 14
기술 사양
  • 특징 참조Revetement-de-sol-resilient-PVC-a-queues-daronde-et-type-puzzle
  • 제품군Flooring
  • 제품분류PVC flooring
  • 유형개체 (단일 개체)
  • 게시일2023-03-10
  • 에디션 넘버1
관련성
  • 주 재료PVC
  • 설계국가프랑스
분류
  • BIMobject 카테고리바닥재 - Vinyl
  • IFC 분류슬라브
  • OmniClass 번호23-15 17 15 13
  • OmniClass 제목Plastic Flooring

지역 가용성

유럽
프랑스

비슷한 제품