제품 게시
PVC resilient flooring for stairs
KALEI

PVC resilient flooring for stairs

Heterogeneous resilient floor coverings vinyl based, with integrated stair nosing with a specific acoustic improvement layer, supplied in the form of sheets.

These floor coverings comply with standard NF EN 651/NF EN ISO 11638.

According to the classification resulting from the NF EN ISO 10874 standard based on requirements relating to the areas of use as well as the intensity of use, these products can be classified for use :

- 34 (Very Heavy Commercial) and 42 (General Light Industrial)

The UPEC classification is a durability classification based on its usage for the French market.

사양
    • Mass weight (in g/m2) : between 3000 - 4000
    • Total thickness (in mm) : between 3 – 4
    • Wear layer thickness (in mm) : between 0.7 – 1.3
    • Residual static indentation (in mm) : less than 0.2
    • Emission COV (in µg/m³) : less than 250
    • Impact sound insulation (in dB) : between 15 – 25
기술 사양
  • 특징 참조Revetement-de-sol-resilient-PVC-marches-integrales-en-les
  • 제품군Flooring
  • 제품분류PVC flooring
  • 유형개체 (단일 개체)
  • 게시일2023-03-10
  • 에디션 넘버1
관련성
  • 주 재료PVC
  • 설계국가프랑스
분류
  • BIMobject 카테고리바닥재 - Vinyl
  • IFC 분류슬라브
  • OmniClass 번호23-15 17 15 13
  • OmniClass 제목Plastic Flooring

지역 가용성

유럽
프랑스

비슷한 제품