제품 게시
KaleSeramik Uniq K2 Countertop Single and Double Basins
KaleSeramik Uniq K2 Countertop Single and Double Basins
KaleSeramik Uniq K2 Countertop Single and Double Basins
KaleSeramik Uniq K2 Countertop Single and Double Basins
    KALE

    KaleSeramik Uniq K2 Countertop Single and Double Basins

    Dimension options: 100 - 120 - 160 cm (Also two different types of washbasin options are included in this series: Single and Double)

    Furniture constitutes the identity of your bathroom removing all the tiredness of a busy day. With the Uniq series, we create an innovative touch for spaces and carry the ceramic to the bathroom furniture. We reflect the elegance in your dreams to your bathroom with its genuine and modular structure and design the spaces to appeal to your pleasures

    기술 사양
    • 특징 참조kaleseramik-uniq-k2-countertop-single-and-double-basins
    • 제품군Uniq
    • 제품분류Uniq K1-2-3
    • 유형개체 (단일 개체)
    • 게시일2023-04-12
    • 에디션 넘버1
    관련성
    • 주 재료MDF
    • 설계국가터키
    • 제조국가터키
    분류
    • BIMobject 카테고리위생 - Compound Units
    • IFC 분류위생 터미널
    • ETIM 코드EC011381
    • ETIM 이름Bathroom furniture set
    • UNSPSC 이름Sanitary ware
    • UNSPSC 코드301815
    • Uniclass 2015 코드Pr_40_30_78_05
    • Uniclass 2015 설명Bathroom furniture
    • CSI 마스터 형식 2014 코드13 42 13
    • CSI 마스터 형식 2014 제목Bathroom Unit Modules
    • OmniClass 번호23-19 31 17 11
    • OmniClass 제목Bathroom Units
    • CSI 단일 형식 II 코드E2010
    • CSI 단일 형식 II 제목Fixed Furnishings
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
    Common.Footer.ValueProp.Image.AltText