제품 게시
Facades - Back Fastened Wall Systems
Kalwall

Facades - Back Fastened Wall Systems

Kalwall translucent facades are an ideal way to envelop your building in museum-quality daylight™. Achieve insulation levels comparable to a solid wall (R-20) with durable, long-lasting properties. Translucent daylighting offers numerous benefits compared to transparent options, especially when it comes to achieving privacy in publicly accessed spaces. Kalwall wall systems are perfect for facade applications that do not need to unitize fixed or operable glazing or louvers with translucent panels. Bring beautiful, high-performance daylighting to your schools, offices, sports facilities and more with this simple and effective solution. Day or night, Kalwall can be the standout feature of any façade design. Kalwall structural sandwich panels, up to 5′ x 20′, may be used to create flat or curved wall systems. Panels are available in 2-3/4″ and 4″ thicknesses and may be customized to accommodate a variety of head and sill conditions. Typical design configurations include punched openings, single-story and multi-story applications.
기술 사양
  • 특징 참조facades-back-fastened-curtain-wall-systems
  • 제품군Facades
  • 제품분류Wall Systems
  • 게시일2024-03-07
  • 에디션 넘버1
관련성
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리벽 - 커튼 월
  • IFC 분류커튼 월
  • Uniclass 2015 코드Ss_25_10_20
  • Uniclass 2015 설명Curtain walling systems
  • CSI 마스터 형식 2014 코드08 44 00
  • CSI 마스터 형식 2014 제목Curtain Wall and Glazed Assemblies
  • OmniClass 번호23-13 33 27 11
  • OmniClass 제목Curtain Walls