제품 게시
Skyroofs® - Kalwall Shed Skyroofs
Kalwall

Skyroofs® - Kalwall Shed Skyroofs

When energy-efficient, diffuse daylighting at monumental scale is in order, our custom skyroof systems can do the job. Featuring translucent composite panels over sub-structure by others, the sky is truly the limit when it comes to designing your custom roof application. Flat, curved or combination options are available. If you provide a roof opening, we will engineer the solution to fit it. Installation is fast and easy, coupled with large-sized panels to further speed up the process. As with all Kalwall panels, our skyroofs are man-safe and OSHA fall-through compliant. For maximum thermal performance, panels can be configured with u-values available up to .05 using our Lumira™ aerogel panel, the most highly insulated light-transmitting product on the market.
기술 사양
  • 특징 참조skyroofs-kalwall-shed
  • 제품군Skyroofs
  • 제품분류Shed Skyroofs
  • 게시일2024-06-18
  • 에디션 넘버1
관련성
  • 주 재료유리 섬유 고분자 복합체 강화
  • 부 재료알루미늄
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리건축 - 지붕
  • IFC 분류지붕
  • Uniclass 2015 코드Ss_30_10_30_20
  • Uniclass 2015 설명Glazed unit roof framing systems
  • CSI 마스터 형식 2014 코드07 71 00
  • CSI 마스터 형식 2014 제목Roof Specialties
  • OmniClass 번호23-13 33 27 19
  • OmniClass 제목Glazed Roof Structures